Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 231/530-K-MB |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 530 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 8900000 N |
Fillet Radius |
N/A 6 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 780 rpm |
Operating Temperature Range |
N/A -30 to 200 ÂșC |
Outer Ring Type |
N/A Not Split |
Outer Ring Width |
N/A 272 mm |
Outside Diameter |
N/A 870 mm |
Overall Width |
N/A 272 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 231 |
Static Load Rating |
N/A 15000000 N |
Weight |
N/A 1460.80 lb |