COMPANY HEADER
Print Back
24140BK30
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 24140BK30

Bore Diameter

N/A 200 mm

Bore Type

N/A Tapered 1:30

Cage Material

N/A Brass

Closure Type

N/A Open

Internal Clearance

N/A C0

Lubrication Hole Type

N/A Oil Grooves and Holes in Outer Ring

Outer Ring Type

N/A Not Split

Outside Diameter

N/A 340 mm

Overall Width

N/A 140 mm

Series

N/A 241

Weight

N/A 112.86 lb