Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 241/500BK30MB |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 500 mm |
Bore Type |
N/A Tapered 1:30 |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 10100000 N |
Fillet Radius |
N/A 6 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 475 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 200 ÂșC |
Outer Ring Type |
N/A Not Split |
Outer Ring Width |
N/A 325 mm |
Outside Diameter |
N/A 830 mm |
Overall Width |
N/A 325 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 241 |
Static Load Rating |
N/A 17400000 N |