Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 20218-K-MB-C3 |
Bore Diameter |
N/A 90 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Brass |
Cage Type |
N/A Inner Ring Guided |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 173000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 2000 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Type |
N/A Not Split |
Outer Ring Width |
N/A 30 mm |
Outside Diameter |
N/A 160 mm |
Overall Width |
N/A 30 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 202 |
Static Load Rating |
N/A 220000 N |
Weight |
N/A 5.79 lb |