Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 231S.1100 |
Bore Diameter |
N/A 11.0000 in |
Bore Type |
N/A Straight |
Cage Type |
N/A Outer Ring Guided |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 2320 kN |
Fillet Radius |
N/A 5 mm |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 218 mm |
Internal Clearance |
N/A C1 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 400 rpm |
Outer Ring Type |
N/A Split |
Outer Ring Width |
N/A 160 mm |
Outside Diameter |
N/A 500 mm |
Overall Width |
N/A 218 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 231 |
Static Load Rating |
N/A 3900 kN |