Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 230S.1300 |
Bore Diameter |
N/A 13.0000 in |
Bore Type |
N/A Straight |
Cage Material |
N/A Brass |
Cage Type |
N/A Outer Ring Guided |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 2360 kN |
Fillet Radius |
N/A 5 mm |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 205 mm |
Internal Clearance |
N/A C0 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 450 rpm |
Outer Ring Type |
N/A Split |
Outer Ring Width |
N/A 134 mm |
Outside Diameter |
N/A 540 mm |
Overall Width |
N/A 205 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 230 |
Static Load Rating |
N/A 4150 kN |