COMPANY HEADER
Print Back
21309V Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 21309V

Series

N/A 213

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 45 mm

Bore Type

N/A Straight

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 119000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 25 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 8400 rpm

Operating Temperature Range

N/A -40 to 120 ÂșC

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 25 mm

Outside Diameter

N/A 100 mm

Overall Width

N/A 25 mm

Static Load Rating

N/A 106000 N