Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23992L1 |
Series |
N/A 239 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 460 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 2100000 N |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 118 mm |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 620 rpm |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 118 mm |
Outside Diameter |
N/A 620 mm |
Overall Width |
N/A 118 mm |
Static Load Rating |
N/A 4950000 N |
Weight |
N/A 235.89 lb |