COMPANY HEADER
Print Back
239/500L1KW33C3 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 239/500L1KW33C3

Series

N/A 239

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 500 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Fillet Radius

N/A 5 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 128 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359522648

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 128 mm

Outside Diameter

N/A 670 mm

Overall Width

N/A 128 mm

Weight

N/A 279.987 lb