COMPANY HEADER
Print Back
TS3-23038BL1D1C4 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TS3-23038BL1D1C4

Series

N/A 230

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 190 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 755000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 75 mm

Internal Clearance

N/A C4

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 1600 rpm

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 75 mm

Outside Diameter

N/A 290 mm

Overall Width

N/A 75 mm

Static Load Rating

N/A 1350000 N

Weight

N/A 39.02 lb