COMPANY HEADER
Print Back
22206EAC3
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22206EAC3

Series

N/A 222

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Straight

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 75700 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 20 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 11000 rpm

Operating Temperature Range

N/A -40 to 200 ÂșC

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 20 mm

Outside Diameter

N/A 62 mm

Overall Width

N/A 20 mm

Static Load Rating

N/A 64500 N