Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23060BKW33C3 |
Series |
N/A 230 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 300 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Steel |
Cage Type |
N/A Pressed |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 1890000 N |
Fillet Radius |
N/A 4 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 118 mm |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 940 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 118 mm |
Outside Diameter |
N/A 460 mm |
Overall Width |
N/A 118 mm |
Static Load Rating |
N/A 3560000 N |
Weight |
N/A 167.55 lb |