Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 22230EAKW33C3 |
Series |
N/A 222 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 150 mm |
Bore Type |
N/A Tapered |
Cage Material |
N/A Steel |
Cage Type |
N/A Pressed |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 243000 lbf |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Harmonization Code |
N/A 8482.30.0080 |
Inside Ring Width |
N/A 73 mm |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 3413520287627 |
Maximum Speed |
N/A 2300 rpm |
Operating Temperature Range |
N/A -40 to 400 ºF |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 73 mm |
Outside Diameter |
N/A 270 mm |
Overall Width |
N/A 73 mm |
Precision Rating |
N/A Not Rated |
Static Load Rating |
N/A 274000 lbf |
Weight |
N/A 38.14 lb |