Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 24140BW33 |
Series |
N/A 241 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 200 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Steel |
Cage Type |
N/A Pressed |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 1620000 N |
Fillet Radius |
N/A 2.5 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 140 mm |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 140 mm |
Outside Diameter |
N/A 340 mm |
Overall Width |
N/A 140 mm |
Static Load Rating |
N/A 2890000 N |
Weight |
N/A 114.20 lb |