Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 22252BL1W33 |
Series |
N/A 222 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 260 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Fillet Radius |
N/A 5 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 130 mm |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 1100 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 130 mm |
Outside Diameter |
N/A 480 mm |
Overall Width |
N/A 130 mm |
Weight |
N/A 251.33 lb |