Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23936W33 |
Series |
N/A 239 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 180 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 440000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 52 mm |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 1800 rpm |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 52 mm |
Outside Diameter |
N/A 250 mm |
Overall Width |
N/A 52 mm |
Static Load Rating |
N/A 835000 N |