Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23038EAKW33C3 |
Series |
N/A 230 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 190 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 1140000 N |
Fillet Radius |
N/A 2.1 mm |
Internal Clearance |
N/A C3 |
Maximum Speed |
N/A 1900 rpm |
Outside Ring Width |
N/A 75 mm |
Outside Diameter |
N/A 290 mm |
Overall Width |
N/A 75 mm |
Static Load Rating |
N/A 1570000 N |