Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 22232EAKW33C4 |
Series |
N/A 222 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 160 mm |
Bore Type |
N/A Tapered |
Cage Material |
N/A Steel |
Cage Type |
N/A Pressed |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 274000 lbf |
Fillet Radius |
N/A 3 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A C4 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359901658 |
Maximum Speed |
N/A 2100 rpm |
Operating Temperature Range |
N/A -40 to 400 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 290 mm |
Overall Width |
N/A 80 mm |
Static Load Rating |
N/A 315000 lbf |
Weight |
N/A 48.061 lb |