COMPANY HEADER
Print Back
239/530L1KC3PX50 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 239/530L1KC3PX50

Series

N/A 239

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 530 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 595000 lbf

Fillet Radius

N/A 5 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C3

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 4547359795196

Maximum Speed

N/A 520 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 710 mm

Overall Width

N/A 136 mm

Static Load Rating

N/A 1450000 lbf

Weight

N/A 335.102 lb