Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23120EG15KW33C3 |
Series |
N/A 231 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 100 mm |
Bore Type |
N/A Tapered |
Cage Material |
N/A Nylon |
Cage Type |
N/A Fiber Glass Reinforced |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 108000 lbf |
Fillet Radius |
N/A 2 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 3413520090012 |
Maximum Speed |
N/A 3000 rpm |
Operating Temperature Range |
N/A -40 to 302 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 165 mm |
Overall Width |
N/A 52 mm |
Static Load Rating |
N/A 133000 lbf |