Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23992L1KW33 |
Series |
N/A 239 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 460 mm |
Bore Type |
N/A Tapered |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Fillet Radius |
N/A 4 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359792898 |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 620 mm |
Overall Width |
N/A 118 mm |
Weight |
N/A 229.280 lb |