COMPANY HEADER
Print Back
TS3-6E-22244BL1KW33C4 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TS3-6E-22244BL1KW33C4

Series

N/A 222

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 220 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 495000 lbf

Fillet Radius

N/A 4 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C4

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359209037

Maximum Speed

N/A 1500 rpm

Operating Temperature Range

N/A -40 to 390 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 400 mm

Overall Width

N/A 108 mm

Static Load Rating

N/A 605000 lbf

Weight

N/A 130.976 lb