Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23064BKW33PX50V10 |
Series |
N/A 230 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 320 mm |
Bore Type |
N/A Tapered |
Cage Material |
N/A Lead Steel |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Fillet Radius |
N/A 4 mm |
Internal Clearance |
N/A CN |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359652857 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 480 mm |
Overall Width |
N/A 121 mm |
Weight |
N/A 166.449 lb |