Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 23076BL1KW33C3 |
Series |
N/A 230 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 380 mm |
Bore Type |
N/A Tapered |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 565000 lbf |
Fillet Radius |
N/A 5 mm |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359278859 |
Maximum Speed |
N/A 720 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 560 mm |
Overall Width |
N/A 135 mm |
Static Load Rating |
N/A 1160000 lbf |
Weight |
N/A 271.168 lb |