COMPANY HEADER
Print Back
23156BL1KW-5W33C2PX51 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23156BL1KW-5W33C2PX51

Series

N/A 231

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 280 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 515000 lbf

Fillet Radius

N/A 5 mm

Internal Clearance

N/A C2

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359663464

Maximum Speed

N/A 850 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 460 mm

Overall Width

N/A 146 mm

Static Load Rating

N/A 955000 lbf

Weight

N/A 208.557 lb