COMPANY HEADER
Print Back
TS3-24068BL1K30W33C4 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TS3-24068BL1K30W33C4

Series

N/A 240

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 340 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 675000 lbf

Fillet Radius

N/A 5 mm

Internal Clearance

N/A C4

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359780505

Maximum Speed

N/A 720 rpm

Operating Temperature Range

N/A -40 to 390 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 520 mm

Overall Width

N/A 180 mm

Static Load Rating

N/A 1390000 lbf

Weight

N/A 304.238 lb