COMPANY HEADER
Print Back
RT1603 -L Spring Tensioner
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A RT1603 -L

For Use With

N/A PowerMax™ Idler Pulleys and Sprockets

Features & Benefits

Features & Benefits

N/A
  • Rugged, heavy-duty construction
  • Easy installation and adjustment with single bolt feature
  • Improved performance and extended life for most fixed-center drives
  • Built-in spring mechanism absorbs momentary overloads and reduces vibration
  • Constructed from high-quality materials for proven durability
  • Graduated scale tension adjustment
  • Not to be used on reciprocating drives
  • Ideal for use with PowerMax™ idler pulleys and sprockets
  • Best suited for single groove V-belt drives using 3L, SPZ, A/13 (4L) or B/17 (5L) belts