Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 160A27 |
Bore Diameter |
N/A 1.3750 in |
Bore Range |
N/A 1.5000 to 15.0800 in |
Chain Number |
N/A 160 |
Chain Pitch Size |
N/A 2 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039312501 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 27 |
Pitch Diameter |
N/A 17.2280 in |
Tooth Width |
N/A 1.156 in |
Type |
N/A Rough Stock |
Weight |
N/A 74.00 lb |