Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 200A19 |
Bore Diameter |
N/A 1.3750 in |
Bore Range |
N/A 1.5000 to 12.4400 in |
Chain Number |
N/A 200 |
Chain Pitch Size |
N/A 2-1/2 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039312938 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 19 |
Pitch Diameter |
N/A 15.1900 in |
Tooth Width |
N/A 1.3890 in |
Type |
N/A Rough Stock |
Weight |
N/A 64.00 lb |