Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 40A35 |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 5.02 in |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 35 |
Pitch Diameter |
N/A 5.578 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.2840 in |
Weight |
N/A 1.8 lb |