COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Stock Bore Sprockets
>
Tsubaki (UST) 4 to 40 Teeth Stock Bore Sprockets
> Item # 00164098
Item # 00164098, Tsubaki (UST) 8 Teeth Stock Bore Sprocket
41B8 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
41B8
Bore Type
N/A
Rough Stock
Hardened Teeth
N/A
Non-Hardened Teeth
Material
N/A
Steel
Number of Hubs
N/A
1
Number of Teeth
N/A
8
Weight
N/A
0.12 lb