Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 80B16 |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 80 |
Chain Pitch Size |
N/A 1 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Hub Diameter |
N/A 3-3/4 in |
Length Through Bore |
N/A 1.6250 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 2-7/16 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 16 |
Pitch Diameter |
N/A 5.126 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.575 in |
Weight |
N/A 5.1 lb |