Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 160B18 |
Bore Diameter |
N/A 1.3750 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 160 |
Chain Pitch Size |
N/A 2 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Hub Diameter |
N/A 7 in |
Length Through Bore |
N/A 2-3/4 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 5-1/4 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 18 |
Outside Diameter |
N/A 12.542 in |
Pitch Diameter |
N/A 11.518 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 1.156 in |
Weight |
N/A 49.00 lb |