Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 180B16 |
Bore Diameter |
N/A 1.3750 in |
Bore Range |
N/A 1.5000 to 5.2500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 180 |
Chain Pitch Size |
N/A 2-1/4 in |
Hub Style |
N/A B |
UPC Code |
N/A 097039318374 |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 16 |
Pitch Diameter |
N/A 11.5330 in |
Tooth Width |
N/A 1.3010 in |
Weight |
N/A 51 lb |