Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 25B13SS |
Bore Diameter |
N/A 0.2500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 25 |
Chain Pitch Size |
N/A 1/4 in |
Hub Style |
N/A B |
UPC Code |
N/A 097039390264 |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 13 |
Pitch Diameter |
N/A 1.045 in |
Tooth Width |
N/A 0.11 in |
Weight |
N/A 0.07 lb |