Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 40B14SS |
Bore Diameter |
N/A 0.5000 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Hub Diameter |
N/A 1-11/16 in |
Length Through Bore |
N/A 0.8750 in |
Material |
N/A Stainless Steel |
Maximum Bore Diameter |
N/A 1-1/8 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 14 |
Outside Diameter |
N/A 2.49 in |
Pitch Diameter |
N/A 2.247 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.2840 in |
Weight |
N/A 0.600 lb |