Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A D35B30 |
Bore Diameter |
N/A 0.5000 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 35 |
Chain Pitch Size |
N/A 3/8 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Hub Diameter |
N/A 3-5/32 in |
Length Through Bore |
N/A 1.3750 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 2 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 2 |
Number of Teeth |
N/A 30 |
Outside Diameter |
N/A 3.793 in |
Pitch Diameter |
N/A 3.588 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.162 in |
Weight |
N/A 3.15 lb |
Width Across Tooth Sets |
N/A 0.561 in |