Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A D80B22 |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 80 |
Chain Pitch Size |
N/A 1 in |
Hardened Teeth |
N/A Hardened Teeth |
Hub Diameter |
N/A 5 in |
Length Through Bore |
N/A 2-3/4 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 3-5/16 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 2 |
Number of Teeth |
N/A 22 |
Outside Diameter |
N/A 7.56 in |
Pitch Diameter |
N/A 7.027 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.557 in |
Weight |
N/A 20.50 lb |
Width Across Tooth Sets |
N/A 1.71 in |