COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Stock Bore Sprockets
>
Tsubaki (UST) 4 to 40 Teeth Stock Bore Sprockets
> Item # 00178315
Item # 00178315, Tsubaki (UST) 14 Teeth Stock Bore Sprocket
D140B14 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
D140B14
Bore Diameter
N/A
1.6250 in
Bore Type
N/A
Rough Stock
Chain Number
N/A
140
Chain Pitch Size
N/A
1-3/4 in
Number of Teeth
N/A
14
Weight
N/A
35.500 lb