COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Stock Bore Sprockets
>
Tsubaki (UST) 4 to 40 Teeth Stock Bore Sprockets
> Item # 00178345
Item # 00178345, Tsubaki (UST) 19 Teeth Stock Bore Sprocket
D140B19 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
D140B19
Bore Diameter
N/A
1.7500 in
Bore Type
N/A
Rough Stock
Chain Number
N/A
140
Chain Pitch Size
N/A
1-3/4 in
Number of Teeth
N/A
19
Weight
N/A
63.50 lb