Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A D40B36 |
Bore Diameter |
N/A 0.9375 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Hub Diameter |
N/A 3-3/4 in |
Length Through Bore |
N/A 1-3/4 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 2-1/2 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 2 |
Number of Teeth |
N/A 36 |
Outside Diameter |
N/A 6.0150 in |
Pitch Diameter |
N/A 5.737 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.275 in |
Weight |
N/A 9.400 lb |
Width Across Tooth Sets |
N/A 0.841 in |