Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 2052B17 |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 2052 |
Chain Pitch Size |
N/A 1-1/4 in |
Hub Style |
N/A B |
UPC Code |
N/A 097039346407 |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 17 |
Pitch Diameter |
N/A 6.803 in |
Tooth Width |
N/A 0.3430 in |
Weight |
N/A 5.34 lb |