Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 2062B11 |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 2062 |
Chain Pitch Size |
N/A 1-1/2 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Hub Diameter |
N/A 4 in |
Length Through Bore |
N/A 1.2500 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 2-3/4 in |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 11 |
Outside Diameter |
N/A 6.01 in |
Pitch Diameter |
N/A 5.324 in |
Pitch Type |
N/A Double |
Tooth Width |
N/A 0.459 in |
Weight |
N/A 5.20 lb |