Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A D100B16 |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 100-2 |
Chain Pitch Size |
N/A 1-1/4 in |
Hardened Teeth |
N/A Steel, Hardened Teeth |
Hub Style |
N/A B |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 2 |
Number of Teeth |
N/A 16 |
Pitch Diameter |
N/A 6.408 in |
Tooth Width |
N/A 2.0770 in |