COMPANY HEADER
Print Back
2040B24
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 2040B24

Bore Diameter

N/A 0.6250 in

Bore Range

N/A 0.6250 to 2.2500 in

Bore Type

N/A Rough Stock

Chain Number

N/A 2040

Chain Pitch Size

N/A 1 in

Hub Style

N/A B

UPC Code

N/A 097039345141

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 24

Pitch Diameter

N/A 3.8640 in

Tooth Width

N/A 0.2840 in

Weight

N/A 2.2 lb