COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Stock Bore Sprockets
>
Tsubaki (UST) 4 to 40 Teeth Stock Bore Sprockets
> Item # 02280364
Item # 02280364, Tsubaki (UST) 14 Teeth Stock Bore Sprocket
80B14SS
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
80B14
Bore Diameter
N/A
1.0000 in
Bore Type
N/A
Rough Stock
Chain Number
N/A
80
Chain Pitch Size
N/A
1 in
Number of Teeth
N/A
14
Weight
N/A
4.4 lb