Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A DS60A20 |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Rough Stock |
Chain Number |
N/A 60 |
Chain Pitch Size |
N/A 3/4 in |
Hardened Teeth |
N/A Non-Hardened Teeth |
Length Through Bore |
N/A 1.9375 in |
Material |
N/A Steel |
Maximum Bore Diameter |
N/A 2-3/4 in |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 2 |
Number of Teeth |
N/A 20 |
Outside Diameter |
N/A 5.1900 in |
Pitch Diameter |
N/A 4.794 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.444 in |
Weight |
N/A 7.00 lb |
Width Across Tooth Sets (Center to Center) |
N/A 1-31/64 in |