COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Stock Bore Sprockets
>
Tsubaki (UST) 41 to 112 Teeth Stock Bore Sprockets
> Item # 00160622
Item # 00160622, Tsubaki (UST) 43 Teeth Stock Bore Sprocket
50A43 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
50A43
Bore Diameter
N/A
0.7188 in
Bore Type
N/A
Rough Stock
Chain Number
N/A
50
Chain Pitch Size
N/A
5/8 in
Number of Teeth
N/A
43
Weight
N/A
5.1 lb