Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A FCR-2-1/4 |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Unsealed |
Flange Diameter |
N/A 2.9375 in |
Radial Dynamic Load Capacity |
N/A 3490 lb |
Roller Diameter |
N/A 2.2500 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1.6875 in |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Type |
N/A Flanged |
General Information |
N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. |