Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCT307 |
UPC Code |
N/A 0808250173679 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 35 mm |
Dynamic Load Capacity |
N/A 3400 kgf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 111 mm |
Overall Length |
N/A 150 mm |
Rod Hole Diameter |
N/A 30 mm |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCT300 |
Slot Spacing |
N/A 80 mm |
Slot Width |
N/A 16 mm |
Unit Type |
N/A Side Mount |